text.skipToContent text.skipToNavigation

Discontinued - Dell 407-BBGN Compatible 40GBase-LR4 QSFP+ Transceiver (SMF, 1271nm-1331nm, 10km, LC Duplex, DDM, C-Temp)

407-BBGN-L Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Dell 407-BBGN Compatible 40GBase-LR4 QSFP+ Transceiver (SMF, 1271nm-1331nm, 10km, LC Duplex, DDM, C-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Type Transceiver
Product Line Ortronics
Country Of Origin China
Warranty Type Lifetime
UPC Number 662875064862
Dimensions
Product Depth US 72.0 mm
Product Height US 8.5 mm
Product Width US 18.35 mm
Technical Information
Max Distance Support 10 km
Connector Type LC Duplex
Fiber Optic Cable Type Single-Mode
Operating Temperature Max 70 °C
Operating Temperature Min 0 °C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;