
DO NOT USE 3HE00028CA 1000Base-LX SFP Transcevr TAA
3HE00028CA-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
$58.99 $84.99 text.product.price.msrp USD
This Alcatel-LucentĀ® 3HE00028CA compatible SFP transceiver provides 1000Base-LX throughput up to 10km over single-mode fiber (SMF) at a wavelength of 1310nm using a LC connector. It is guaranteed to be 100% compatible with the equivalent Alcatel-LucentĀ® transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. All Legrand transceivers are Trade Agreements Act (TAA) compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
Country Of Origin | United States | ||
UPC Number | 757120669005 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1