![HP JH683A Compatible Transceiver](https://resources.legrand.us/1280_6E0liDbEEOM91EYt.jpg?1673627868)
![Legrand Transceiver, 100GBase, LR4, QSFP28, SMF, 1295-1309nm, 10km, LC](https://resources.legrand.us/1280_42Uz6wRtL45k3RkX.jpg?1663614293)
Discontinued - HP JH683A Compatible 100GBase-LR4 QSFP28 Transceiver
JH683A-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
HP JH683A Compatible 100GBase-LR4 QSFP28 Transceiver
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Type | Transceiver | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 662875063865 |
Dimensions
Product Depth US | 125.35 mm | ||
Product Height US | 8.5 mm | ||
Product Width US | 18.35 mm |
Technical Information
Form Factor | QSFP28 |
Resources
Cutsheet
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1