text.skipToContent text.skipToNavigation

Discontinued - Infinera TOM-100G-Q-LR4 Compatible 100GBase-LR4 QSFP28 Transceiver (SMF, 1295nm-1309nm, 10km, LC Duplex, DDM, C-Temp)

TOM-100G-Q-LR4-L Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Finisar FTLF1436P4BCV Compatible 25GBase-LR Dual Rate SFP28 Transceiver (SMF, 1310nm, 10km, LC Duplex, DDM, I-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Type Transceiver
Product Line Ortronics
Country Of Origin China
Warranty Type Lifetime
UPC Number 662875064022
Dimensions
Product Depth US 125.35 mm
Product Height US 8.5 mm
Product Width US 18.35 mm
Technical Information
Max Distance Support 10 km
Connector Type LC Duplex
Fiber Optic Cable Type Single-Mode
Form Factor QSFP28
Operating Temperature Max 70 °C
Operating Temperature Min 0 °C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;