
Discontinued - Intel 40GQSFPESR Compatible 40GBase-CSR4 QSFP+ Transceiver (MMF, 850nm, 400m, MPO/MTP, DDM, C-Temp)
40GQSFPESR-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Intel 40GQSFPESR Compatible 40GBase-CSR4 QSFP+ Transceiver (MMF, 850nm, 400m, MPO/MTP, DDM, C-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Type | Transceiver | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 662875064633 |
Dimensions
Product Depth US | 72.4 mm | ||
Product Height US | 12.2 mm | ||
Product Width US | 18.3 mm |
Technical Information
Connector Type | MPO | ||
Fiber Optic Cable Type | Multimode | ||
Form Factor | SFP+ | ||
Operating Temperature Max | 70 °C | ||
Operating Temperature Min | 0 °C |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1