
For Bracing MM20 Narrow End Panels behind 16 in W VMD Manager, black
MM20EPS-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
For bracing MM20 narrow end panels behind 10 inches wide or 12 inch wide VMD managers. The end panel support brackets mount from the rack to the narrow end panels to stabilize the rear of the end panel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Rack | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875215936 |
Dimensions
Product Depth US | 0.3 in | ||
Product Height US | 1.0 in | ||
Product Width US | 10.81 in |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1