text.skipToContent text.skipToNavigation

Mighty Mo 20 Dual Adjustable Base 4-Post Rack, 51 RU (8 FT), Adjustable 31"-42" depth, Tapped Rails, Black

MM2083142DAB12-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 Dual Adjustable Base 4-post racks provide greater flexibility and optimum efficiency in any data center or telecom room. The base angles adjust in depth with the rails reducing the overall footprint when the rail spacing is reduced. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted to the front or rear.

Color Black
Depth 42 in
Rack Units 51 U
Type Of Rails Tapped Rails
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable Depth: Adjustable Depth: Depending on the version depth can be adjusted in 1 inch increments from 21 inches to 32 inches or 31 inches to 42 inches in depth to meet the need of nearly any application.
  • Built-in top trough with waterfalls: Gives bend radius control and cable routing.
  • Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
  • Speednuts included: Increases speed and ease of assembly, while adding extra strength to your rack. Speednuts eliminate the need for a second wrench.
  • Vertical Cable Management Panel (Sold Separately): The Mighty Mo 20 Hex Pattern Panel ensures proper cable routing and bend radius control. Its hex pattern fits MM20 universal cable troughs, cable disks, and hexguard cable protectors.
  • Optimized PDU Mounting: offering flexibility from cage, rack mount, offset rack mount mixing 1 or 2 wide and 1 or 2 deep PDU

Specifications

General Info
Color Black
Type Rack
Product Line Ortronics
Country Of Origin United States
Standard UL 2416
UPC Number 662875037262
Dimensions
Product Depth US 40.0 in
Product Height US 98.0 in
Product Width US 23.75 in
Product Weight US 63.21 lb
Technical Information
Compatibility All MM20 VMD, and VML Vertical Management and Accessories, VMS
Rack Units 51
Static Load Capacity 2000 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;