
MM20 4 Post Adjustable Rack Rail Kit 8ft, Square Hole, Set of 2, White
MM208RKADJ38-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Baffle rails allow 16-1/4 in, 24 in and 30 in deep airflow baffles to be mounted to the side
of the ADJ 4-post racks, even when the mounting rails are set to a deeper dimension.
The fixed version allows 16-1/4 in and 24 in baffles to be mounted to the 30 in deep
racks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875340744 |
Dimensions
Product Depth US | 6.33 in | ||
Product Height US | 91.82 in | ||
Product Width US | 3.0 in |
Resources
Cutsheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1