MM20 Cable Runway Mounting Bracket - 6 in H for MM20 10-1/6 in channel racks - supports runway up to 18 in W - White
MM20CRB6H10-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mounts to the top side of the Mighty Mo rack channels or frames, providing mounting for runway (ladder rack) to run parallel with the row of racks. Standard brackets position the bottom of the runway at 2" above the rack height and 6" high brackets position the bottom of the runway at 6" above the rack height.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Rack | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875217312 |
Dimensions
Product Depth US | 19.0 in | ||
Product Height US | 2.0 in | ||
Product Width US | 8.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is only one of these required per rack? Also, do you have a link to installation instructions or a visual reference of what this looks like attached to an MM20 Channel rack?
Yes, Only one per rack. This is installed on the top right side when looking at the rack from the front. The assemble instructions as listed in Doc # OR-71601859. Please email us-nwl-grdl-dcd-ent-productspecialist@legrand.us and we will send it to you.
Date published: 2025-01-08
Bazaarvoice SAP Hybris Integration Version 2.8.1