text.skipToContent text.skipToNavigation

MM20 End Panel - for MM20706 channel rack behind a MM20VMD706 manager - White

MM20EP706-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The MM end panel is used to finish the end of a row of Mighty Mo racks. When a 6 in wide vertical manager is mounted at the end of the row it mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame.

 

Color White
Rack Units 45 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
  • Mounts flush with and provides a mounting surface for vertical cable management cages: Gives additional support to vertical management cages.
  • All necessary mounting hardware included

Specifications

General Info
Product Line Ortronics
UPC Number 662875217541
Country Of Origin United States
Dimensions
Product Width US 4.4 in
Product Depth US 6.5 in
Product Height US 84.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;