
Mighty Mo 20 Horizontal Cable Management Panel Air Blocker, 4RU - Magnesium
MM20HMF4RUAB-M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Horizontal Cable Management Panels are available in 2RU and 4RU sizes. Fingers begin 3/4 in from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming “unhinged”. Manufactured from UL94V-0 rated plastic and designed to mount on any 19 in EIA style rack or cabinet.
Rack Units
4
- 2
- 4
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Beautiful Legrand matched aesthetics
- Heavy duty mounting clips ensures cover does not come ““unhinged””
- Mounts on standard 19 in EIA 2 and 4 post racks or cabinets
- Available in 2 & 4 RU
- Rugged yet flexible fingers safely transition cables from patch panels or active equipment to vertical managers
- Compatible with tool-less snap-in MM20 Horizontal Manager Air Blocker—Filling open rack space where separation of cold air and hot air is required
- Durable Aluminum
- Mounting Screws Included
Specifications
General Info
Color | Magnesium | ||
Type | Cable Manager | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | (4) Mounting Screws, Air Blocker Panel | ||
Warranty Type | 5-Year | ||
UPC Number | 662875034735 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 6.0 in | ||
Product Width US | 19.0 in |
Technical Information
Seismic Tested | No | ||
Compatibility | Mighty Mo | ||
Mounting | Horizontal | ||
Mounting Type | Rack Mounting | ||
Rack Units | 4 |
Resources
Cutsheet
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1