
Mighty Mo 6 Horizontal Cable Management Panel - multiple fingers - cover - 4 rack units - 7.0 in x 19 in - black
MM6HMF4RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Provides organized management for cables within the rack. Each panel features a double hinged cover that opens for cable access during moves, adds, and changes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Rack | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875636953 |
Dimensions
Product Depth US | 6.55 in | ||
Product Height US | 7.0 in | ||
Product Width US | 19.0 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Compatibility | Mighty Mo | ||
Mounting | Horizontal | ||
Rack Units | 4 |
Resources
Cutsheet
Specifications
BIM Models
Catalog
Product Environmental Profile
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1