text.skipToContent text.skipToNavigation

10-32 Panel Mounting Screws, 50 Pack

PS-1032-50 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

10-32 Panel Mounting Screws, 50 Pack
Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heat treated with spring grip nut retainer:Heavy duty performance.
  • Adapts square hole racks that requires 10-32 mounting
  • Fits all EIA rack uprights with square holes.

Specifications

General Info
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875855033
Dimensions
Product Depth US 0.625 in
Product Height US 0.44 in
Product Width US 0.44 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;