Adjustable Equipment Shelf - vented - 3.34 in H x 17.50 in W x 21 in - 26 in D
ESV-19-FDR2126
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Equipment shelves are an ideal solution for mounting any non-rack mount equipment within a rack or cabinet. Universally mountable in any standard 19 inch server rack or cabinet, these shelves come in a variety of configurations including: fixed, sliding, vented, adjustable, including different mounting options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875555001 |
Dimensions
Product Depth US | 26.0 in | ||
Product Height US | 3.34 in | ||
Product Width US | 17.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1