
Nominal pipe size range: 3.5”– 4”, pipe outside diameter: 3.2”–4.5”
Manufactured from electroplated tinned bronze. Conductor range: #6 through 250 MCM PEM stud ensures a flush mounting surface. 5pk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875665663 |
Dimensions
Product Depth US | 7.5 in | ||
Product Height US | 1.56 in | ||
Product Width US | 7.84 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
CAD Drawings
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I would like to know the width of the 4” clamp at the widest point. I do not see it in the specs sheet.
Bazaarvoice SAP Hybris Integration Version 2.8.1