10ft (3m) Cat6 Snagless UTP Unshielded Ethernet Network Patch Cable (TAA Compliant) - Blue
10316
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$8.99 $11.99 text.product.price.msrp USD
For voice/data/video distribution, this cable will handle bandwidth-intensive applications . Meets all TIA/ANSI standards and the stringent TAA compliance requirements for anyone who needs to procure products exclusively manufactured in countries on the Trade Agreement Act list.
Constructed from high quality cable and a shortened body plug, this design minimizes Near-End Crosstalk (NEXT) levels. The molded, snag-free boot prevents unwanted cable snags during installation and provides extra strain relief. Available in a variety of colors to easily color-code your network installation.
Constructed from high quality cable and a shortened body plug, this design minimizes Near-End Crosstalk (NEXT) levels. The molded, snag-free boot prevents unwanted cable snags during installation and provides extra strain relief. Available in a variety of colors to easily color-code your network installation.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for network adapters, hubs, switches, routers, HDBaseT applications and more
- Supports 10 Gigabit networks up to 180ft for fast data transmission and maximum performance and supports 1 Gigabit up to 328ft
- Meets all Cat6 TIA/EIA requirements for supporting a wide variety of applications
- Constructed with unshielded twisted pair (UTP) wires, designed to counter EMI, RFI, and crosstalk
- Snagless connector design for high density environments and protecting the RJ-45 connector's lock
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Blue | ||
Type | Cable | ||
Application Sector | Commercial, Industrial, Residential | ||
Product Line | C2G | ||
Country Of Origin | Taiwan, Province Of China | ||
Features | PoE (Power Over Ethernet) | ||
Warranty Type | Lifetime | ||
UPC Number | 757120103165 |
Dimensions
Cable Length | 10 ft | ||
Product Length US | 10.0 FT |
Buy American Act Compliance
TAA Compliant | Yes |
Technical Information
Cable Diameter | 6.2 mm | ||
Connector Type | Booted, Snagless | ||
Cable Type | Ethernet Patch Cable | ||
Category Performance Rating | Cat 6 | ||
Connector 1 | RJ-45 Male | ||
Connector 2 | RJ-45 Male | ||
Indoor/Outdoor | Indoor | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | Standard / Non-Rated | ||
Shield Type | UTP | ||
Shielded/Unshielded | Unshielded | ||
Wire Gauge | 24 AWG |
Resources
Cutsheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1