![Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable - Red](https://cdn2.webdamdb.com/1280_wr9gMyJA3Ds4.jpg?1625707147)
![Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable - Red](https://cdn2.webdamdb.com/1280_sfmi592Ljw12.jpg?1625707170)
![Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable - Red](https://cdn2.webdamdb.com/1280_AoMCDQmCUB35.jpg?1625707170)
![Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable - Red](https://cdn2.webdamdb.com/1280_c8HkiZa9oP03.jpg?1625707160)
Discontinued - 9ft (2.7m) Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable - Red
00424
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
For fast Ethernet networks that require bandwidth-intensive voice, data, or video distribution applications. Meets all Cat5e TIA/EIA standards, and drastically reduces both impedance and structural return loss (SRL). Each of the individual pairs is bonded together to help maintain the twist-spacing throughout the line right up to the termination point. Constructed from high quality copper cable, this design minimizes Near-End Crosstalk (NEXT) levels. The molded, snagless boot prevents unwanted cable snags during installation and provides extra strain relief. Available in a variety of colors to easily color-code your network installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Snagless design protects clips when plugging and unplugging
- Standard RJ45 connectors and unshielded twisted pair wires
- Available in 10 colors to color-code a network
- Available in lengths up to 150ft
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Product Line | C2G | ||
Color | Red | ||
UPC Number | 757120004240 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Industrial, Residential | ||
Warranty Type | Lifetime | ||
Type | Cable |
Dimensions
Cable Length | 9 ft |
Technical Information
Jacket Material | PVC (Polyvinyl Chloride) | ||
Wire Gauge | 24 AWG | ||
Cable Type | Booted, Ethernet Patch Cable, Snagless, Unshielded (UTP) | ||
Jacket Rating | Standard / Non-Rated | ||
Cable Diameter | 5.3 mm | ||
Adapter Rear | RJ-45 Male | ||
Adapter Front | RJ-45 Male |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1