HDJ Connectivity Solutions Addresses Density Challenges While Saving Time and Space.
Designed for versatility and efficiency, our High Density Jack (HDJ) Connectivity solutions provide hassle-free installation and future upgrade flexibility. Engineered with a compact design, they optimize available space without compromising performance. With the added benefit of long-term savings, our HDJ solutions are the ideal choice for anyone seeking seamless integration and cost-effective connectivity solutions.
High Density Footprint
Our HDJ Connectivity solutions are engineered with the smallest footprint; 48 RJ45 or fiber ports fit seamlessly into just 1 rack unit.
Connectivity with Ease
Simplify installations and streamline changes. Our HDJ solutions offer various connector types and a 40% reduction in installation time.
Compatible Copper Products
HDJ Jacks
Clarity Shielded High Density Jack (HDJS) CAT6, T568A/B
View Details
#HDJS6 | Ortronics
Shielded HDJ systems are ideal for installations with high levels of interference and offer flexibility with a easy, quick-to-install design
Clarity High Density Jack (HDJ) CAT6A, T568A/B, Fog White
View Details
#HDJ6A | Ortronics
Clarity 6 High Density Jack, ETL verified to TIA Category 6 component specification. Rear-loading. Quick and easy lacing cap termination. Universal T568A/B wiring label. Center tuned to Clarity 6 patch cords for optimum performance.
HDJ F Connector, F/F 75 Ohm, Fog White
View Details
#HDJF | Ortronics
HDJ module provides a single F-connector coupler F/F. HDJ is a versatile single jack solution in a rear-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
HDJ Patch Panels
HDJ series 48 port 2 RU unloaded angled panel
View Details
#PSAHJU48 | Ortronics
48 port unloaded angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.
LCS3 48-Port High Density Flat Patch Panel with 12-port Cassettes (unloaded), 1U
View Details
#033684 | Ortronics
LCS3 Patch Panel System for High Density Jack, 1 RU
Clarity HDJ 48-Port, 1RU Shielded High Density Jack, Unloaded Flat Panel Black
View Details
#PHDHDJSU48 | Ortronics
Shielded HDJ systems are ideal for installations with high levels of interference and offer flexibility with a easy, quick-to-install design
HDJ Wall Plates
HDJ 4-Port Single-Gang Faceplate with Label Field
View Details
#403HDJ14 | Ortronics
Ortronics Single Gang Plastic Faceplate accepts rear loading high density jack (HDJ) modules and includes two snap-in label fields.
HDJ 2 port plastic surface mount box - fog white - with label field
View Details
#404HDJ2 | Ortronics
HDJ Surface Mount Outlet Boxes accept rear-loading high density jacks & (HDJ) modules and provide Snap-on covers and snap-in label fields. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces) Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface.
HDJ 6 Port Plastic Surface Mount Box, Fog White with Label Field
View Details
#404HDJ6 | Ortronics
HDJ 6 Port Plastic Surface Mount Box with Label Field
HDJ 1-Port Single-Gang Faceplate with Label Field
View Details
#403HDJ11 | Ortronics
Single Gang Plastic Faceplate accepts one rear loading high density jack or (HDJ) modules and includes snap-in label fields.
Loaded Patch Panels
Clarity 6 24-port Category 6 patch panel - six-port modules - 19 in x 1.75 in
View Details
#PHD66U24 | Ortronics
Clarity 6 24-Port high density Category 6 patch panel is component compliant to EIA/TIA Category 6 performance requirements. It occupies one rack unit, and measures 19'' x 1.75''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
Clarity 6 48-port Category 6 patch panel - six-port modules - 19 in x 3.5 in
View Details
#PHD66U48 | Ortronics
Clarity 6 48-port high density Category 6 patch panel is component compliant to EIA/TIA Category 6 performance requirements. It occupies two rack units, and measures 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
Clarity 6 White angled 24-port Category 6 patch panel - high density - six-port modules - 19 in x 1.75 in
View Details
#PHA66U24-W | Ortronics
Clarity 6 angled 24-port high density Category 6 white patch panel utilizes an innovative recessed angle design for a lower mounted profile. This Clarity 6 patch panel is component compliant to TIA/EIA Category 6 performance requirements. It occupies one rack unit, and measures 19'' x 1.75''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
CLARITY CAT6A 24 PORT FLAT PANEL, 110/6PORT, T568A/B, 1RU, Black
View Details
#PHD6AU24 | Ortronics
Clarity 6A Patch Panels Multi-Port Loaded Patch Panels
Patch Cords
Clarity CAT6 Modular Patch Cord, 3 ft, Black
View Details
#MC603-00 | Ortronics
Clarity 6 Modular Patch Cord, black, 3', Category 6, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity 6 connecting hardware for optimum Category 6 installed performance using Paralign 2 pair-positioning technology
Plugs & Dongles
CAT6A Unshielded Clarity High-Density Field Terminated 8 Position Modular Plug, 5 Pack
View Details
#HDPUC6A-5PK | Ortronics
Use in MPTL Applications
CAT6/5E Unshielded Clarity High-Density Field Terminated 8 Position Modular Plug, 5 Pack
View Details
#HDPUC65E-5PK | Ortronics
Use in MPTL Applications
CAT6A Shielded Clarity High-Density Field Terminated 8 Position Modular Plug, 5 Pack
View Details
#HDPSC6A-5PK | Ortronics
Use in MPTL Applications
CAT6A Shielded 90 Degree Clarity High-Density Field Terminated 8 Position Modular Plug, 5 Pack
View Details
#HDPSC6A90-5PK | Ortronics
Use in MPTL Applications
Device Protection Adapter, CAT6A, 5 Pack, Gray
View Details
#DPA6A5PK-08 | Ortronics
Quick release device protection adapters protect IT equipment and eliminate trip hazards by reducing pull-out force for applications that require a hard wired connection to the LAN. Backward compatible to Cat6 and Cat5e.
Device Protection Adapter, CAT6A, 5 Pack, White
View Details
#DPA6A5PK-09 | Ortronics
Quick release device protection adapters protect IT equipment and eliminate trip hazards by reducing pull-out force for applications that require a hard wired connection to the LAN. Backward compatible to Cat6 and Cat5e.
Rugged Environment
Two port Industrial IP67 Surface Boxes with Stainless Steel Covers
View Details
#404IP22 | Ortronics
Box/Brckts/Mnting
IP67, Category 6 industrial patch cord, 5’, black
View Details
#IPC605-00 | Ortronics
IP67, Category 6 industrial patch cord, 5’, black