
Cable Management Support Bar - Zero RU
CMBFR0RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Provides strain relief at the front or rear of a standard 19” patch panel that does not include rear management panels. The support bar is mounted with patch panel mounting screws to the front or with the supplied additional nuts to the rear. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides strain relief at the front or rear of a standard 19" patch panel that does not include rear management panels
- The support bar is mounted with patch panel mounting screws to the front or with the supplied additional nuts to the rear.
- Can be mounted front or rear
- Mounts to racks screws
- Hardware included
Specifications
General Info
Color | Black | ||
Type | Cable Manager | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Features | Wire Manager | ||
Included | Screws | ||
Warranty Type | 5-Year | ||
UPC Number | 662875631590 |
Dimensions
Product Depth US | 3.9 in | ||
Product Height US | 0.25 in | ||
Product Width US | 19.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Compatibility | Q-Series | ||
Mounting | Horizontal | ||
Mounting Type | Rack Mounting |
Resources
Cutsheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1