4RU Vertical Wall-Mount Cabinet - Full Door - 36 in H
VWMFD-4RU-36-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Vertical Wall-Mount system is a low profile solution for edge computing, and all building network needs. The 4RU version sits a mere 12'' off the wall while still allowing installation of equipment in excess of 30'' deep. When customized with many of the optional accessories, The Vertical Wall-Mount system can accomodate many complete computing combinations. The Vertical Wall-Mount system is easy to configure, integrate, and install. With a UL2416 certified load rating of 150 lbs, it can handle the most dense configurations possible. The full locking hinge door design allows for user access from the fron of the unit. Mounting of small routers, hubs, and computers that are non rack mountable is also simplified with the optional patented Lever Lock equipment panels.
Rack Units
4 U
- 4 U
- 8
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low-profile mounting
- Mount deep equipment in a small footprint
- Swing handle design allows for flexible lock options
- Flexibility of equipment mounting for edge computing
- Optional accessories for small form factor equipment
- Clean aesthetic look
- Load rating suitable for IoT & PoE networks
- Ships fully assembled
- Cabinet includes: 2 Fixed rails (mounted) 4 Air opening guards with mounting hardware Full or split locking front door Junction box (mounted) PDU mounting bracket kit
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875000433 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Enclosure |
Dimensions
Product Width US | 25.0 in | ||
Product Depth US | 12.0 in | ||
Product Height US | 36.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
Submittal Sheet
Specifications
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1