Blank Filler Panel - 19 W x 1.75 in H - 1 rack unit
401004788
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand blank filler panels fill in open spaces on all standard 19” EIA racks and cabinets. They are composed of black powder coated aluminum and have a blue silkscreened logo. Includes #12-24 mounting hardware. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875016601 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Warranty Type | 5-Year | ||
Type | Panel |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Rack Units | 1 |
Resources
Cutsheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1