Disaster Preparedness Products from Legrand
Hurricane season is here, so remember to stock up on disaster recovery products from Legrand. Get the toughest Pass & Seymour products for the toughest conditions—whenever you need them. Use the phone numbers listed here, and download the Storm Emergency Ordering Procedure flyer below for additional ordering and shipping details, plus a list of commonly used storm products.To place an order during business hours: (Mon. - Fri., 8 a.m. - 7 p.m, EST), call 1-800-223-4162. To place an emergency order after normal business hours: Call the Pass & Seymour Disaster Action Plan Emergency Hotline at 1-800-230-7602.
Learn how to evaluate electrical equipment that has been exposed to water.
Storm season is here, so be ready with the right products for a powerful recovery.
Top Products

15A, 125V Straight Blade Ground Continuity Monitoring (GCM) Plug
14W47GCM | Legrand
Multi-point sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P & IP67 rated.

15A, 125V Straight Blade Ground Continuity Monitoring (GCM) Connector
15W47GCM | Legrand
Integral LED indication of ground continuity and power status plus continuous upstream monitoring to enhance personnel safety and convenience for identifying issues.