text.skipToContent text.skipToNavigation

Shallow 4-in Square Box with Threaded Mounting Holes

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Shallow 4-inch Square box with captive Mounting Nails on Each End with Threaded Mounting Holes. Two Auto/Clamps on Each End. Two #8 Mounting Screws Factory Installed. 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Easy installation, rectangular cutout.
  • Constructed of impact-resistant thermoplastic.

Specifications

General Info
Color Gray
Application Sector Residential/Commercial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL listed
UPC Number 785007237955
Dimensions
Cubic Capacity 17 inĀ³
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

ARE THESE AVAILABLE?

Asked by: BRIAN
Hello, Please contact Pass & Seymour Customer Support for further assistance with Pricing and availability. Pass & Seymour Customer Support Phone:18449573783 Fax: 800-223-4196 Mon - Fri: 8am - 6pm EST (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-11-15
  • y_2025, m_1, d_26, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S4418BAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT