radiant® Multi-Location Master Dimmer, Tri-Color
HCL453PMMTC
radiant Collection
radiant Multi-Location Master Dimmer is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$54.33 USD
Allows precise dimming control of a light or fixture. Pair with a Multi-Location Remote Dimmer to control the same fixture from another spot in the room. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with most incandescent, CFL/LED (with the exception of 0 - 10v options) and MLV dimmable bulbs. Installs easily with 3-way wiring for multi-location dimming (use with up to nine remote dimmers).
- Can also be used in single-pole applications for solitary control.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory, Light Almond, White | ||
Finish | Matte | ||
UPC Number | 785007039740 | ||
Country Of Origin | China | ||
Features | Indicator Lights | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | CSA Listed, cULus, UL Listed | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 2.5 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | Multi-Location | ||
Wire Size | #14 - #10 AWG | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Rated 5 out of
5
by
Paul Gray from
My favorite dimmer
Dimmable from either location. Single tap of either up or down toggles the light off or to the last setting. When off, double tap for the brightest setting.
Date published: 2024-03-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this dimmer work with TRIAC or ELV lights?
Thank you for your inquiry. Please review the following supported loads for part number HCL453PMMW.
-Incandescent: 700W
-CFL, LED: 450W
-MLV 700VA
Dimmer HCL453PMMW is not compatible with ELV fixtures.
Date published: 2024-11-20
Will the Legrand radiant TM874WCC6 15 Amp Rocker Wall Switch, 4-Way Decorator Light Switches, and Legrand radiant TM873WCC10 15 Amp Rocker Wall Switch, 3-Way Decorator Light Switches work ok on 240 volts (Philippines)?
Thank you for your inquiry. The radiant TM874W & TM873W are rated for 120/277v applications.
Date published: 2024-10-07
What is the difference between hcl453p and rhcl453p?
The HCL453 is a multilocation dimmer designed to be used with the companion HMR device. By comparison, the RHCL453 dimmer is used for traditional single pole/3-way applications (1 dimmer with 1 or more switches)
Date published: 2024-03-28
I installed the HCL453PPM and one HMR to control the lights to a n older Hunter Douglas ceiling fan. The ceiling fan has 4 LED bulbs installed. When l dim to off it works just like it should. 20 secl later 1 bulb will turn on like a night light.
Hello, thank you for you inquiry. Please give our Technical Support team a call so we can help you troubleshoot your dimming application.
Date published: 2023-12-27
I am using the HCL453PMM master switch with 4 of the correct HMR's. The switches work great but the breaker, switch, and light have a " buzz" to them. I installed 12 6" canless Sylvania gimble 1000L lights. Are these fixtures compatible with this switch?
For specific application information, please review the specifications of the HCL453PMM and the lighting fixtures you're using. Specifically as it relates to the dimming method (Forward/Reverse as well as the total wattage for the fixture). If you'd like to discuss further, please give our Technical Support Team a call at 844-957-3783.
Date published: 2023-06-07
Are there any other colors in the radiant multi location dimmer. I'm looking for gray.
Hello Jason,
Part number HMKITGRY will allow you to change the face cover that is included with the HCL453PMMW dimmer.
Best Regards,
Technical Support
Date published: 2023-03-06
I have several HCL453PMMW I am wondering if these are reverse phase dimmers or if they can be switched to reverse.
Hello,
Unfortunately, the HCL453PMMW does not support reverse phase dimming.
Best Regards,
Technical Support
Date published: 2023-02-20
I have a 2 HCL453PMMW dimmers that are installed together in box controlling 2 different light set and each has a multi location dimmer as well. I can not dimmer lights if both dimmers are on as it seems one interferes with the other.
I would suggest calling into the Technical Support team for assistance in determining the cause and a solution.
Radiant products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$65.94