




radiant® LED DIMMER 250W SP/3W TRI COLOR
RHL373PTC
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$70.81 USD
Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant® Collection is optimized for use with LED 2-wire bulbs and fixtures compliant with the SSL 7A standard for energy efficiency.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to save energy, this dimmer is for use with LED bulbs and fixtures also designed to the SSL 7A standard for efficiency. For use in both single-pole and 3-way applications.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- No derating* required for 2-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Ivory, Light Almond, White | ||
Type | Dimmer | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Color Change Kit, High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
Number of Switches | 1 | ||
Switch Type | Paddle, Single Pole 3-Way, Slider | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007161922 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 3.18 in | ||
Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Minimum Load Recommendation | 6 W | ||
Requires Neutral Wire | No | ||
Trim/Adjustment Level | Button | ||
Wire Connection Type | Screw Terminals | ||
Bulb Compatibility | CFL, Halogen, Incandescent, LED | ||
Dimming Compatibility | Forward Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 2.1A 250W (CFL), 120V 2.1A 250W (LED), 120V 300W (Halogen), 120V 300W (Incandescent) | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole 3-Way | ||
Preset | Yes | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do they make a 277v dimmer for 2 wire led bulbs
Thank you for your inquiry. Unfortunately, we do not offer a 277v two-wire dimmer. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-01-15
Have older home with metal boxes and conduit. Box contains 2 wires connecting to spst switch. Black/hot and other white going to light fixture. LED load bulbs 160 Watts total. Will the RHL373PTC dimmer work ok or will I need a separate neutral?
Thank you for your inquiry. The RHL373PTC does not require a neutral to complete the electrical installation requirements. If you have any other questions or comments, please contact us at (800) 223-4185, 8:00 a.m. – 6:00 p.m. EST.
Date published: 2024-05-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$65.94