text.skipToContent text.skipToNavigation

Chainfree Manual Shades

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Gen 3 shades, available in a battery option, utilize 1-way communication. They are ideal for small, standalone environments where interference from other radios may be a concern.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cordless design for child safety
  • Integrated braking system to prevent damage during daily operation
  • Evenly balanced for ease of adjustment and smooth operation
  • Adjustable upper limit
  • Fully compatible with Legrand Shading Systems automated shades and brackets

Specifications

General Info
Product Line Shading Systems
Application Sector Residential/Commercial
Dimensions
Maximum Product Height 96 in
Maximum Product Width 96 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Has Battery No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have a manual blind that fits a glazed door? If so, do you have an installation drawing & spec sheet?

Asked by: Anonymous
Hi, This shade being a chain free option is a good choice. Please see the product resources for installation instructions.
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

what are the color and textures of shade fabrics?

Asked by: Jackie
Hi Jackie, There are a lot of different textures and colors available for shade fabrics. You can view examples of these online at the link below. When on this site, hover over "Roller Shade Memo Samples" in the top left hand corner and then select the option you are looking for. From there you will be directed to fabrics under that category, furthermore, you will have access to filter additional details like openness factor, color group, special characteristics etc. https://store.samplingproduct.com/10397
Answered by: QMotion
Date published: 2022-05-20
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_Qfree, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT