text.skipToContent text.skipToNavigation

ON/OFF Closed Loop Photosensor w/Automatic Commission

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LS-102 Daylighting Controller is a single zone, on/off switching device designed to be installed in a closed loop application. A self-contained 24 VDC device with an extended range of 1-1400 footcandles, the LS-102 requires a low voltage power pack to operate. The controller consists of an advanced digital multi-band photosensor, an on-board microcontroller, and an LCD display. This photosensor is positioned behind a 100º cone that cuts off unwanted light, preventing false triggers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single zone, on/off switching photosensor
  • Automatic setpoint selection
  • Easy-to-read LCD display and LED status indicators
  • Automatic startup/ calibration
  • Digital multi-band photosensor
  • Multiple user-adjustable control parameters

Specifications

General Info
Product Line Wattstopper
UPC Number 754182923656
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.27 lb
Product Volume US 26.4 cu in
Product Depth US 3.25 in
Product Height US 2.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Daylight

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;