text.skipToContent text.skipToNavigation

Discontinued - Digital IR Ceiling Mount Receiver

LMIR-100 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMIR-100 Digital IR Ceiling Mount Receiver provides an infrared (IR) interface so that Digital Lighting Management (DLM) IR remote controls can be used where DLM sensors or switches are not easily accessible for wireless communication. The LMIR-100 operates on power from the DLM local network. It uses an infrared transceiver to accept commands from DLM IR remote controls and transmits them over the DLM local network. It is recommended for applications where the wall and ceiling-mounted IR-enabled DLM devices are not within direct line of sight of the occupant using the IR remote control, or are not close enough to the user.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends the operating range for DLM IR-enabled handheld remotes controls
  • Component of Digital Lighting Management integrated control systems
  • Low profile styling fits in fixture or blends seamlessly with any ceiling
  • Communication LED

Specifications

General Info
Product Line Wattstopper
UPC Number 754182925384
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.15 lb
Product Volume US 36.06 cu in
Product Depth US 2.48 in
Product Height US 4.8 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;