text.skipToContent text.skipToNavigation

RJ45 Cables, 35 ft, plenum rated, Green

LMRJ-P35 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMRJ Series cables connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Cables are pre-terminated with industry standard RJ45 connectors compatible with any RJ45 port on DLM components. LMRJ cables utilize B to B wiring.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pre-terminated LMRJ cables for DLM local networks in lengths up to 100 feet
  • UL and cUL listed and labeled
  • Wattstopper LM-MSTP wire required for wired segment networks.
  • This wire is not needed for wireless DLM networks using the wireless bridge (LMBC-600)
  • Standard green color and markings for DLM provide easy identification of LMRJ cables in plenum
  • Cables and wire available in a choice of colors for use in exposed locations
  • LMRJ cables available in plenum and non-plenum rating

Specifications

General Info
Product Line Wattstopper
Color Green
UPC Number 754182939329
Country Of Origin China
Product Series LMRJ
Works With Ethernet Cat5e
Jacket Color Green with Black Stripe
Warranty Type 5-Year
Type Cable
Dimensions
Product Weight US 0.7 lb
Product Volume US 126.0 cu in
Product Depth US 0.5 in
Product Height US 0.6 in
Product Length US 420.0 in
Cable Length 35 ft
Technical Information
Wire Gauge 24 AWG
Jacket Application Plenum Rated
Termination Style Pre-Terminated
Jacket Rating FT6 Rated
Temperature Rating 75° C
Plenum Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will a standard computer network patch cable work with the room controllers?

Asked by: Danny
Hi Danny, Yes, a standard B-B network cable can be used if tested for proper continuity. Legrand recommends using our factory tested cables, so the project/product warranty is not affected.
Answered by: Tier 1 Tech Support
Date published: 2023-06-29
  • y_2025, m_1, d_2, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMRJ-P35, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT