text.skipToContent text.skipToNavigation

DLM Wired Network Bridge Module

LMBC-300 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices. This enables individual DLM local networks to be aggregated into a larger system, which, in turn, can be remotely managed from a DLM Segment Manager or a building automation system (BAS).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Component of Digital Lighting Management integrated control systems
  • Adds segment network functionality a to DLM local network
  • Communicates all DLM local network data and device settings to a Segment Manager and/or LMCS software
  • Easy integration with BAS through use of standard BACnet objects to represent DLM local network device settings and states
  • Class 2 operation and plenum rated housing facilitate simple installation
  • DIN rail mounting clamp provided with the unit to facilitate box or panel mounting
  • UL 2043 plenum rated

Specifications

General Info
Product Line Wattstopper
UPC Number 754182927302
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 0.2 lb
Product Volume US 10.54 cu in
Product Depth US 1.7 in
Product Height US 3.1 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;