text.skipToContent text.skipToNavigation

Digital PIR Corner Mount Sensor, high density

LMPX-100 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energyefficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
BAA No
Footprint 45 linear ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Passive infrared sensor with a choice of four coverage patterns
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-down cover
  • IR transceiver for wireless configuration and remote control
  • Compact 2.4”” x 3”” sensor mounts easily on a wall or ceiling
  • High density, long range and aisle lenses

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182926244
Country Of Origin China
Product Series LMPX-100
Features Adjustable Time Delay, Indicator Lights, Room Controller Required, Sensitivity Adjustment
Installation Location Ceiling, Wall
Included RJ-45 Coupler
Standard UL, cUL, FCC part 15, RoHS, PEP
Warranty Type 5-Year
Type Sensor
Dimensions
Product Width US 2.5 in
Product Weight US 0.3 lb
Product Volume US 117.0 cu in
Product Depth US 3.8 in
Product Height US 3.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Operating Temperature Min 32 °F
Has Battery No
Number of Connections 1
Sensor Type Occupancy
Operating Temperature Max 131 °F
Sensor Mounting Height 10 ft
Sensor Technology Passive Infrared (PIR)
Topology Free Topology
Input Voltage 24 VDC
Indoor/Outdoor Indoor
Mounting Type Ceiling Tile, J-Box, Surface
On Function Auto On
Current Draw 7 mA
Operating Temperature 0°-55°C, 32°-131°F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 45 ft
Wire Connection Type RJ-45
Storage Temperature 23° - 176° F, -5° - 80° C

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;