text.skipToContent text.skipToNavigation

DLM Ultrasonic Ceiling Mount Sensor, 1000 sq ft, USA

LMUC-100-2-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
BAA Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultrasonic sensor with diffusers for comprehensive coverage
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-off cover
  • IR transceiver for wireless configuration and remote control
  • Low profile design for architectural appeal

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182927630
Country Of Origin United States
Product Series LMUC-100
Features Adjustable Time Delay, Indicator Lights, Sensitivity Adjustment
Installation Location Ceiling
Included Spring Clips
Standard UL, cUL, FCC part 15, RoHS, PEP, BAA, TAA
Warranty Type 5-Year
Type Sensor
Dimensions
Product Width US 4.5 in
Product Weight US 0.3 lb
Product Volume US 44.4 cu in
Product Depth US 1.9 in
Product Height US 4.5 in
Technical Information
Operating Temperature Min 32 °F
Ultrasonic Frequency 40 kHz
Has Battery No
Number of Connections 2
Sensor Coverage Pattern 360 deg
Sensor Type Occupancy
Operating Temperature Max 104 °F
Sensor Mounting Height 8-10 ft
Sensor Technology Ultrasonic
Topology Free Topology
Input Voltage 24 VDC
Indoor/Outdoor Indoor
Sensor Coverage 1000 sq ft
Mounting Type 4 in Octagonal J-Box, Ceiling Tile, Surface
On Function Auto On
Current Draw 20 mA
Operating Temperature 0°-40°C, 32°-104°F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 59 ft, Major motion: 32 x 32 ft, Minor motion: 23 x 23 ft
Wire Connection Type RJ-45
Storage Temperature 23° - 176° F, -5° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;