text.skipToContent text.skipToNavigation

DLM fixture-integrated 0-10V load controller, w/relay

LMFC-011 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMFC-011 fixture controller mounts in individual lighting fixtures to give them connectivity to a Digital Lighting Management (DLM) system. The controller provides a 0-10 volt signal for control of dimmable loads including compatible LED drivers and electronic ballasts and connects to the DLM local network via a single- or dual-port RJ45 wiring whip (ordered separately). Each DLM local network can support up to 64 loads.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fixture-integrated controller with relay for On/Off/Dim control
  • Enables discrete control of individual lighting fixtures
  • Stores 16 scene preset levels
  • Plug n’ Go™ automatic configuration for maximum energy efficiency
  • 0-10 volt dimming control
  • Separate single- or dual-port RJ45 wiring whip mounts on fixture housing, and provides connectivity to DLM local network

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182938681
Country Of Origin China
Product Series LMFC
Features Flame Retardant, Impact Resistant, UV Grade
Installation Location Fixture
Application Sector Commercial
Standard UL, cUL, FCC part 15, RoHS
Warranty Type 5-Year
Type Fixture Controller
Dimensions
Product Width US 3.9 in
Product Weight US 1.9 oz
Product Volume US 5.1 cu in
Product Depth US 1.2 in
Product Height US 1.1 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Operating Temperature Min 32 °F
Dimming Compatibility 0-10 V
Operating Temperature Max 158 °F
Connector Type Mechanical Latching
Input Voltage 24 VDC
Indoor/Outdoor Indoor
Current Draw 7 mA
Operating Temperature 0°-70°C, 32°-158°F
Operating Humidity 5-95% RH (Non-Condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;