text.skipToContent text.skipToNavigation

DLM Dual cable connector for LMFC fixture integrated

LMFC-2RJ Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMFC-xRJ provides fixture connectivity to the DLM local network via a single- or dual-port RJ45 wiring whip connector. The dual-port is best for daisy chaining multiple fixtures together. Each DLM local network can support up to 64 loads.

Number of Connectors 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Separate single- or dual-port RJ45 connector mounts on fixture housing, and provides connectivity to DLM local network

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182939015
Country Of Origin China
Product Series LMFC
Features Flame Retardant, Impact Resistant, UV Grade
Installation Location Fixture
Works With DLM Fixture Controller
Application Sector Commercial
Standard UL, cUL, RoHS
Warranty Type 5-Year
Type Interface
Dimensions
Product Width US 1.5 in
Product Weight US 0.13 lb
Product Volume US 2.9 cu in
Product Depth US 0.8 in
Product Height US 2.4 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Operating Temperature Min 32 °F
Number of Connections 2
Operating Temperature Max 158 °F
Connector Type RJ45, Wire Leads
Indoor/Outdoor Indoor
Mounting Type Snap-in
Operating Temperature 0°-70°C, 32°-158°F
Operating Humidity 5-95% RH (Non-Condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;