text.skipToContent text.skipToNavigation

DLM Cat5 Network Power Booster

LMPB-100 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPB-100 Digital Power Booster includes a high-efficiency switching power supply to add power to a DLM local network. It can be used with LMFC fixture controllers or any other Wattstopper Digital Lighting Management (DLM) controllers to allow integration of occupancy sensors, daylighting sensors and switches for energy-efficient lighting control. This device does not include a relay for load control.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controller with switching power supply
  • Can add power to any DLM Cat5e local network
  • Supports LMFC fixture integrated controllers
  • Designed to mount inside an LMZC-301 zone controller to increase low voltage power to a DLM local network
  • Plugs to other components using Cat5e cables with RJ45 connectors eliminating wiring errors

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182938933
Country Of Origin China
Product Series LMPB
Installation Location Ceiling
Application Sector Commercial
Standard UL 2043, cUL, FCC part 15, RoHS
Warranty Type 5-Year
Type Power Supply
Dimensions
Product Width US 3.0 in
Product Weight US 0.4 lb
Product Volume US 46.5 cu in
Product Depth US 2.0 in
Product Height US 4.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Operating Temperature Min 32 °F
Number of Connections 3
Operating Temperature Max 140 °F
Connector Type RJ45
Input Voltage 120/230/277 VAC
Line Frequency 50 Hz, 60 Hz
Indoor/Outdoor Indoor
Mounting Type 1/2 in Knockout, 4 in J-Box, Zone Controller
Current Draw 150 mA
Operating Temperature 0°-60°C, 32°-140°F
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does using an LMPB refresh the 1,000' CAT5 limit? For example, using an LMCP, run 1,000' max to high bay sensors, installing an LMPB and running another 1,000' max.

Asked by: Dan
Hello Dan, The LMPB-100s purpose is to add unswitched 150mA @24vdc to the IRb, a single IRb is 1000' max
Answered by: Tier 1 Tech Support
Date published: 2023-08-23
  • y_2025, m_1, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMPB-100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT