High Bay Occupancy Sensor For Wet Locations, 120/277V, w/IR, w/20 ft mounting height lens
HB350W-L3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications. They are modular and are made up of two parts, a Power Module (HB3x0W) and a Lens (HBLxW), sold separately or in prepackaged combinations.These components are designed to work as a convenient system. Different models offer a choice of coverage patterns for a range of applications.
Footprint
40 ft
- 40 ft
- 60 linear ft
- 100 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Warranty Type | 5-Year | ||
UPC Number | 754182270590 |
Dimensions
Product Depth US | 4.6 in | ||
Product Height US | 2.0 in | ||
Product Volume US | 37.7 cu in | ||
Product Width US | 4.1 in | ||
Product Weight US | 0.6 lb |
Additional Information
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Connection Type | Wired | ||
Response Frequency | 60 Hz | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Wattage | 800 W |
Resources
Data Sheet
Installation Instructions
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi Colleagues, how accurate is the sensor. For example: When set the low mode to 20% - how much deviation from the value can there be? Do we have +/-10% or something like that? BR Gerrit Piel
The HB300W sensor is a low voltage HB PIR sensor with no dimming or trim capabilities.
Date published: 2024-07-30
Can the sensors HB350W connected in parallel?
Yes, they can. When connected in parallel, whichever sensor(s) detect occupancy will provide power to the load.
Date published: 2024-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1