![](https://cdn2.webdamdb.com/1280_6H4QiEUwtkL11AyV.jpg?1650655273)
8 outlet power strip w/Automatic-on sensor
IDP-3050-A
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Isolé IDP-3050 is an energy-saving control system that provides maximum surge and noise suppression while keeping plug load equipment off when there is no occupancy. It consists of an eight-outlet power strip and a personal occupancy sensor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182913015 | ||
Country Of Origin | China | ||
Number of Receptacles | 8 | ||
Features | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 7.0 in | ||
Product Weight US | 2.5 lb | ||
Product Volume US | 240.62 cu in | ||
Product Depth US | 13.75 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Maximum Surge Current | 48000 A | ||
Cord Length | 6 ft | ||
Amperage | 12 A | ||
Input Voltage | 12 V | ||
Connection Type | Wired |
Resources
Case Studies
Adobe Systems Saves $15,000 in One Month on Energy Costs by Using Isole Plug Load Controls
pdf
Innovative Desktop Lighting and Equipment Control Meets Energy Conservation Goals for National Park Service
pdf
Isolé Controls Plug Load Costs for 3Com
pdf
Isolé Provides Solution to Monitor Power "Sleep Mode" Dilemma at Oracle Corp.
pdf
Lighting Controls from The Watt Stopper Contribute to "Greenest" Building
pdf
Shaklee Deepens Environmental Commitment with Isolé
pdf
View More
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Some websites state that this has been discontinued. Is it still being offered for sale? If available who near Oshkosh WI would sell/stock this item.
The IDP-3050 has been discontinued and we do not have any stock left for sale.
Date published: 2024-02-07
Bazaarvoice SAP Hybris Integration Version 2.8.1