text.skipToContent text.skipToNavigation

Discontinued - PIR Ceiling Occupancy Sensor 1, 200 sq. ft. 24 VDC

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CI-300

Wattstopper’s CI-200 Series Passive Infrared (PIR) Ceiling Sensors provide 360° coverage to detect occupancy in the controlled area. These low-profile sensors reliably control lighting in a variety of applications.
Contact Rating 1 A @ 30 VDC/VAC
  • 1 A @ 30 VDC/VAC
Footprint 1200 sq ft
  • 1200 sq ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 360° coverage
  • User-adjustable time delay and sensitivity
  • Low-profile design
  • Built-in light level sensor
  • Isolated relay for use with HVAC or other control systems
  • ASIC enhances reliability and helps eliminate false triggers
  • Automatic or manual-on operation when used with a BZ-150 Power Pack

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  CI-300
UPC Number 754182913282
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.4 lb
Product Volume US 38.67 cu in
Product Depth US 3.75 in
Product Height US 2.75 in
Technical Information
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)

Resources

CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
png
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dxf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dwg
57-039-2 - CI Series Sensor Installation
dwg
57-039-2 - CI Series Sensor Installation
dxf
57-039-2 - CI Series Sensor Installation
pdf
57-039-2 - CI Series Sensor Installation
png
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CI-200
dwg
CI-200
dxf
CI-200
png
CI-200-1
png
CI-200-1
dwg
CI-200-1
dxf
CI-200-1cp - CI-200-1 Coverage Pattern
png
CI-200-1cp - CI-200-1 Coverage Pattern
dwg
CI-200-1cp - CI-200-1 Coverage Pattern
dxf
CI-200cp - CI-200 Coverage Pattern
dxf
CI-200cp - CI-200 Coverage Pattern
png
CI-200cp - CI-200 Coverage Pattern
dwg
CI-205
png
CI-205
dwg
CI-205
dxf
CI-205-1
png
CI-205-1
dxf
CI-205-1
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a ci 200 series installed in some massage rooms. They are at max setting of 30 minutes and the lights are coming on halfway through a 1 hour session. Is there a solution for this?

Asked by: Mike
Please reach out to our tech. support team for further assistance with over-riding this sensor. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

If I set the dip switch 6 to on/enable override, Does the sensor still do auto off or will the sensor be manual on/manual off?

Asked by: Frank
setting DIP switch #6 to bypass will override all the sensor’s occupancy control functions. Lights can still be manually on/off controlled with a light switch.
Answered by: Tier 1 Tech Support
Date published: 2023-12-15

Lights cycle on and off , been install for 10 years , just start this issue, power supply BZ-50 or sensor CI-205 problem? Are sensor W-500A and W-1000A obsolete ? if so what Replacement recommend ?

Asked by: Michael Brown
Most likely the power pack is the cause. W500A DISC REC SUB UT3051 W1000A DISC REC SUB UT3052
Answered by: Legrand Technical Support
Date published: 2022-10-24

I would like to completely disable the sensor. How can I do this?

Asked by: MSSLA
Place all of the dip switches in the On position except for number 6, it will remain Off. This will place the sensor into Service mode.
Answered by: Tier 1 Tech Support
Date published: 2021-09-15
  • y_2025, m_1, d_2, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CI-200, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT