![Front of PIR Ceiling Occupancy Sensor 24 VDC](https://cdn2.webdamdb.com/1280_6tqaYGwLycT0.jpg?1604981695)
PIR Ceiling Occupancy Sensor 2000 sq. ft. 24 VDC,
CX-100
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s CX-100 Series Passive Infrared (PIR) Ceiling/Wall Sensors detect occupancy to control lighting in a wide variety of applications. These sensors provide superior coverage and performance with great energy savings.
Contact Rating
1 A @ 30 VDC/VAC
- 1 A @ 30 VDC/VAC
- No Isolated Relay
Footprint
2000 sq ft
- 50 linear ft
- 90 linear ft
- 120 linear ft
- 2000 sq ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns lights on and off based on occupancy
- User-adjustable time delay and sensitivity
- ASIC technology reduces components and provides greater reliability
- Choice of four coverage patterns
- Built-in light level sensor
- Isolated relay for use with HVAC or other control systems
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182911264 | ||
Country Of Origin | China | ||
Features | Indicator Lights, IR (Infrared), Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.55 lb | ||
Product Volume US | 67.5 cu in | ||
Product Depth US | 4.5 in | ||
Product Height US | 4.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security  | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 19 mA | ||
Sensing Range | Up to 2000 sq ft | ||
Voltage | 24.0 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
png
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
pdf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dxf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dwg
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dwg
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
png
57-039-6 - DT & CX Series Sensor Installation
png
57-039-6 - DT & CX Series Sensor Installation
pdf
57-039-6 - DT & CX Series Sensor Installation
dxf
57-039-6 - DT & CX Series Sensor Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CX-100
dxf
CX-100
png
CX-100
dwg
CX-100-1
dwg
CX-100-1
dxf
CX-100-1
png
CX-100-1cp - CX-100-1 Coverage Pattern
dxf
CX-100-1cp - CX-100-1 Coverage Pattern
dwg
CX-100-1cp - CX-100-1 Coverage Pattern
png
CX-100-3
dwg
CX-100-3
dxf
CX-100-3
png
CX-100-3cp - CX-100-3 Coverage Pattern
png
CX-100-3cp - CX-100-3 Coverage Pattern
dwg
CX-100-3cp - CX-100-3 Coverage Pattern
dxf
CX-100-4
dwg
CX-100-4
dxf
CX-100-4
png
CX-100-4cp - CX-100-4 Coverage Pattern
dxf
CX-100-4cp - CX-100-4 Coverage Pattern
dwg
CX-100-4cp - CX-100-4 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dwg
CX-100cp - CX-100 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dxf
CX-105
png
CX-105
dwg
CX-105
dxf
CX-105-1
dwg
CX-105-1
dxf
CX-105-1
png
CX-105-3
dwg
CX-105-3
png
CX-105-3
dxf
CX-105-4
dwg
CX-105-4
png
CX-105-4
dxf
View More
Case Studies
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can these be safely used in exterior locations if mounted under soffit?
The CX-100 sensor does not have an IP rating suited for exterior usage
Date published: 2022-08-29
Bazaarvoice SAP Hybris Integration Version 2.8.1