text.skipToContent text.skipToNavigation

Astronomic Time Switch 24/7 800W, Lt. Almond, Box

RT-200-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming. It replaces standard single-pole wall switches for energy savings and security.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Turns lights on and off relative to dusk or dawn, or at selected times of day on selected days of the week
  • Bright OLED display for clear viewing from a wide angle
  • Shipped in default 2 hour countdown time, easily changed to other lengths or none.
  • Ideal for any application where precise time-based control is desired
  • Includes eight programmable control schedules
  • Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement

Specifications

General Info
Color Light Almond
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Single Display, Timer
Switch Type Push
Warranty Type 5-Year
UPC Number 754182918508
Dimensions
Product Depth US 1.8 in
Product Height US 4.1 in
Product Volume US 30.015 cu in
Product Width US 1.8 in
Product Weight US 0.2491 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 4.3 A
Connection Type Wired
Number of Buttons 1
Timing Range 24-Hour Programmable
Wattage 1200 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I switch from manual mode to a program.  I just installed it and setup the program but on the bottom left it says manual even though I turned on a program

Asked by: Ben
Hello, I've attached the programming instructions for part number RT200. Please don't hesitate to give us a call if you need additional help. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-08-12

My switch turns the lights on with the program but never turns the lights off. I've tried every option for lights off, but it just does not trigger the off command. How can I fix this?

Asked by: Ryan Y
I would suggest contacting our Technical Support team for assistance with troubleshooting the timer: Wattstopper products 1.800.879.8585 Mon - Fri: 7am - 7pm CST (excluding holidays) or Legrand/Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-09-07

Is this timer suitable for 120v LED lighting?

Asked by: DogDad
Yes, this timer is rated for LED's.
Answered by: Legrand Technical Support
Date published: 2022-07-08

Wattstopper a few questions: 1.- is the RT-200-XX available for use outdoors. What can be done to do this ( weatherproofing etc.) 2- Can it be made available for use inside a control panel. What fittings/accessories are needed to do this ?

Asked by: Mohan
The RT-200 is designed for indoor use. If you temperature outside stays within the range 32˚ to 131˚ F it is possible a waterproof box with rubber cover could be considered but it is not recommended. We are not clear what is meant by “use inside a control panel”, the switch is designed to mount in a single gang wall box.
Answered by: Tier 1 Tech Support
Date published: 2022-02-08
  • y_2025, m_4, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_RT-200-LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 73ms
  • QUESTIONS, PRODUCT