text.skipToContent text.skipToNavigation

Digital Time Switch, 24V, White

TS-400-24-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically turns lights off after preset time
  • Bright electroluminescent LCD shows timer’s countdown
  • Optional audible or visual alerts before lights turn off
  • Terminal style wiring for simplified installation
  • Digital operation and simple pushbutton set-up
  • Time scroll features allows timer to adjust up or down

Specifications

General Info
Color White
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Single Display, Timer
Switch Type Push
Warranty Type 5-Year
UPC Number 754182913794
Dimensions
Product Depth US 1.7 in
Product Height US 4.14 in
Product Volume US 12.32 cu in
Product Width US 1.75 in
Product Weight US 3.35 oz
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 41 mA
Requires Neutral Wire Yes
Connection Type Wired
Number of Buttons 1
Timing Range 5 minutes - 12 hours

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used outside?

Asked by: Sam
No, the TS-400 is designed for indoor installations.
Answered by: Tier 1 Tech Support
Date published: 2023-12-06

Can this timer be used as a standalone unit and, will it run at 18 volts? If not, do you carry some thing that will work just like this at 18 volts?

Asked by: Dave
Hi Dave, The TS-400-24 will only work @24V, and will work as a standalone only when installed.
Answered by: Tier 1 Tech Support
Date published: 2023-07-11
  • y_2025, m_3, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TS-400-24-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT