
09-8104-9012-06BK RUNWAY 90EL TUBE
09-8104-9012-06BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Height
None
- 16.5 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Horizontal Elbows | ||
Finish | Custom Painted | ||
Application Sector | Commercial, Data Center | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Standard | ROHS | ||
UPC Number | 800388479661 |
Dimensions
Product Height US | 16.5 in | ||
Product Weight US | 2.105 lb | ||
Rung Spacing | 9 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1