text.skipToContent text.skipToNavigation

09-8104-9112-06BK RUNWAY 90VI TUBE

09-8104-9112-06BK Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Application Sector Commercial
  • Commercial
Height 16.5 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2" steel tube welded construction

Specifications

General Info
Color Black
Type Vertical Elbows
Finish Custom Painted
Application Sector Commercial, Data Center
Product Line Cablofil
Country Of Origin United States
Standard ROHS
UPC Number 800388479906
Dimensions
Product Depth US 16.5 in
Product Height US 16.5 in
Product Volume US 0.945 cu ft
Product Width US 6.0 in
Product Weight US 4.0 lb
Rung Spacing 9 in
Trade Programs
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;