Sb-4A-Rx12-1806 Al 4H Hred X 12R 1806W
SB-4A-RX12-1806
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-4A-RX12-1806 AL 4H HRED X 12R 1806W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388108288 |
Dimensions
| Product Width US | 6.0 in | ||
| Product Weight US | 14.828 lb | ||
| Tray Height | 4 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$28.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
15W49 | Pass and Seymour
Multi-point sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P & IP67 rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS41PE | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L520R | Pass and Seymour
20A NEMA L520 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
25DTC-415WH | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLOCUT | Cablofil
The battery powered wire meshcable tray cutter is able to cut Steelor Stainless Steel trays up to 6mmdia easily, quickly, and cleanly.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4M-FWPS-09-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
829PCK-BRN | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.34
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2EVSE40ACP1450 | Pass and Seymour
Plug-in Level 2 EV Charger for homes. 40A, for indoor or outdoor use.
$627.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPRB13BR | Pass and Seymour
4-inch Round Outdoor Cluster Cover, Bronze
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R885TRWCC6 | Pass and Seymour
15A 125V Recessed Duplex Tamper-Resistant Outlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFM25FLC2CQ-00 | Ortronics
Infinium HDFM Adapter Panels for Infinium High Density or HDJ modular panels.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTCNK-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications. North American-made.