Infinium HDFM/HDJ Fiber Module, LC Duplex Lime Green, 25 PK
HDFM25FLC2CQ-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFM Adapter Panels offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex
Adapter Color
Lime Green Adapter
- Aqua Adapter
- Black Adapter
- Blue Adapter
- Green Adapter
- Lime Green Adapter
- Orange Adapter
- Red Adapter
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Adapter | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Rear Loading, Slide Lock, Toolless Installation | ||
| Connector Color | Lime | ||
| UPC Number | 662875025474 | ||
| Housing Color | Black |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.77 in | ||
| Product Width US | 0.62 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFM, HDJ | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | Yes |
Resources
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTCNK-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications. North American-made.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4000B | Wiremold
Wiremold S4000 Series Raceway Base in Stainless Steel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GASKET1 | Pass and Seymour
Wall Plate Gasket
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP264BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 4-Gang use.
$12.78
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9GA-50E-G | Ortronics
Keyed Pre-polished Multimode and Single-mode Keyed Splice on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FT100/300PE | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
THRD3/8EZ | Cablofil
3/8 inch threaded rod can be used to support cable tray in ceiling mount installations Use with any cablofil ceiling mounted bracket Electro zinc finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870SBK | radiant Collection
Sleek, easy-to-install self-grounding switch for use in single-pole applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9GA-50E-D | Ortronics
Keyed Pre-polished Multimode and Single-mode Keyed Splice on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWC826USBWCCV2 | radiant Collection
In-wall charging station with Qi wireless charging, plus an outlet with built-in USB connection.
$97.05