
Infinium HDFM/HDJ Fiber Module, LC Duplex Orange, 25 PK
HDFM25FLC2CB-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFM Adapter Panels offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex
Adapter Color
Orange Adapter
- Aqua Adapter
- Black Adapter
- Blue Adapter
- Green Adapter
- Lime Green Adapter
- Orange Adapter
- Red Adapter
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
UPC Number | 662875816775 |
Dimensions
Product Depth US | 1.61 in | ||
Product Height US | 0.77 in | ||
Product Width US | 0.62 in |
Resources
Cutsheet
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1