text.skipToContent text.skipToNavigation

Discontinued - Flexible Horizontal Divider

7M-0606-99-ZN Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


"The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray."
Height 5.75 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes installation hardware

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388518131
Country Of Origin Mexico
Dimensions
Product Width US 0.875 in
Product Weight US 7.16 lb
Product Volume US 0.21 cu ft
Product Depth US 72.0 in
Product Height US 5.75 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;