"The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray."
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388516564 |
Dimensions
| Product Depth US | 72.0 in | ||
| Product Height US | 3.75 in | ||
| Product Volume US | 0.137 cu ft | ||
| Product Width US | 0.875 in | ||
| Product Weight US | 2.034 lb |
Trade Programs
| BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHDH163PBCCCV4 | radiant Collection
Virtually eliminates fan motor ““hum" for quiet fan speed control
$52.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACPDXXSM2 | Wattstopper
The DIN Rail mounted Low-Voltage Output Station (LVOS) is used for the control and automation of LED and Fluorescent lighting loads requiring either 0-10V or pulse width modulation (PWM) for dimming control.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACHDMIM1 | adorne Collection
Keystone insert.
$30.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1920R | Pass and Seymour
20A NEMA L1920 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCBKTR-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DST2 | Wiremold
Double sided tape for the Uniduct system.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C10105P-AAP-6A | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFRB-8 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALA4800B-10 | Wiremold
Wiremold ALA4800 Series Dual Compartment Raceway Annodized Aluminum Base
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUW | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$67.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$15.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTCBK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC63SAJMM1014M | Ortronics
Infinium acclAIM Fiber Trunk Assembly, Plenum
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD113W | radiant Collection
Combines two single pole switches with one usable in single pole or 3-way applications.
$36.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPR6A05Q12-09 | Ortronics
EZ Patch™ Flat Pack Reduced Diameter

