7" Itray Aluminum Straight Sections
09-7A30C-S360-09
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Itray Aluminum cable tray provides superior support in long span industrial applications
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Aluminum Alloy 6063-T6
- Finish: Plain
- Bottom: Ldr: 1'' wide I rung
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126.
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60.
Specifications
General Info
| Color | Aluminum | ||
| Type | Straight Sections | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388546141 |
Dimensions
| Product Depth US | 360.0 in | ||
| Product Height US | 7.56 in | ||
| Product Width US | 10.5 in | ||
| Product Weight US | 170.504 lb | ||
| Tray Height | 7 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| NEMA Load Class | 30C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
896T | Wiremold
Provides low desnsity power or communication services in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF105/600EZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWC826USBWCCV2 | radiant Collection
In-wall charging station with Qi wireless charging, plus an outlet with built-in USB connection.
$97.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2087W | radiant Collection
Dead front GFCI receptacle self-tests every 3 seconds for superior ground fault protection.
$28.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS346WH | Wiremold
Sit Stand Desk Power.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4000B-10 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3763MC | Pass and Seymour
50A Corrosion-Resistant Locking Plug, 3763MC
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3860 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG10090750 | Pass and Seymour
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSL715P | Pass and Seymour
15A NEMA L715 Plug - Black Back Front Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4015 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPRB35 | Pass and Seymour
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ645-99 | Ortronics
Clarity 6 Angled TracJack, T568A/B, 45 degree,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9AM2TCBK | Wiremold
Feeds power and communication services to modular furniture systems in an open space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGSS150875M | Pass and Seymour
Stainless Steel Strain Relief Cord Grips are woven of stainless steel mesh with a Type 304 stainless steel body for corrosion resistance.

