text.skipToContent text.skipToNavigation

A-DO-24-S6 CABLE DROPOUT KIT 24W (TRA)

A-DO-24-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects cables when exiting and entering tray.
  • Slotted design allows for cable tie or velcro tiewrap cable attachment.
  • 7'' radius bend eases strain on cables.
  • Kit contains two EZ BN 1/4 and two CE 25 with one DROP OUT.

Specifications

General Info
Type Accessories
Finish Aluminum
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Standard UL Classified
UPC Number 800388203785
Dimensions
Product Depth US 6.5 in
Product Height US 3.25 in
Product Volume US 0.285 cu ft
Product Width US 23.313 in
Product Weight US 2.053 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Whats the load capacity of this dropout #A-DO-24-S6? would it handle 30-500MCM cables stacked and dropping vertically ?

Asked by: Abishek Ganesan
Cablofil's DO dropout has never been load tested. I recommend sending an email to Cablofil tech support at technical.support-CAB@legrand.us for their review. Provide the support span, 50-60 lb/ft cable load and vertical drop dimension.
Answered by: Cablofil Tech Support
Date published: 2025-02-17
  • y_2025, m_4, d_24, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P314494, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT